??
CAD model selection
Weidmueller 2743460000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2743460000
MANUTYPEDESC
Manufacturer Type Description
FP PRO TOP3 24/20 2PIOL
DESCSHORT
Short Description
Power supply in enclosure, IP65, in closed state, in complete state, 20A, 24 V, DC, IDC terminal, PUSH IN, M12 A-coded (IO-Link)
DESCLONG
Long Description
DC power supply in enclosure for use in decentralized environment.
GTIN
4050118892130
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
4.256 kg
BAB577
depth
220 mm
BAA020
height
196 mm
BAF016
width
196 mm
AAD931
customs tariff number (TARIC)
85044095
URL
URL
Preview - Generation