??
CAD model selection
Weidmueller 2743440000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2743440000
MANUTYPEDESC
Manufacturer Type Description
FP PRO TOP3 24/10 2P
DESCSHORT
Short Description
Power supply in enclosure, IP65, in complete state, 10A, 24 V, DC, IDC terminal, PUSH IN, M12, A-coded
DESCLONG
Long Description
DC power supply in enclosure for use in decentralized environment.
GTIN
4064675038375
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
4 kg
BAB577
depth
220 mm
BAA020
height
196 mm
BAF016
width
196 mm
AAD931
customs tariff number (TARIC)
85044095
URL
URL
Preview - Generation