??
CAD model selection
Weidmueller 2740030000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2740030000
MANUTYPEDESC
Manufacturer Type Description
ATTB 6 BK
DESCSHORT
Short Description
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, TS 35, TS 32, black
DESCLONG
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4064675021186
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
AAB789
max. connectable conductor cross-section multiple wire
6 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
30 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
30 A
BAA303
Power loss, static, current-independent [Pls]
1.310 W
BAA351
color
black
BAC034
Connection type
Plug-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
10 mm²
BAC677
Max. line cross section, rigid
6 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
500 V
AAF040
Mass
0.031 kg
BAB577
depth
67.95 mm
BAA020
height
100 mm
BAF016
width
8.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation