??
CAD model selection
Weidmueller 2735920000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2735920000
MANUTYPEDESC
Manufacturer Type Description
IE-PCB-SPM-P-180-THR
DESCSHORT
Short Description
PCB plug-in connector data, Socket connector, THT/THR solder connection, Number of poles: 2, 180°, Ni/Au, black
DESCLONG
Long Description
Pluggable PCB connector for connecting data lines.
GTIN
4050118820164
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
Pin
AAC108
Degree of protection (IP), mounted
IP67
AAC128
design of plug connection
Fixed plug connector
AAC202
Material of the contact coat
Nickel/gold
AAT080
Pole number
2
AAZ315
Rated voltage (II/2)
72 V
AAZ316
Rated voltage (III/2)
72 V
AAZ317
Rated voltage (III/3)
72 V
AAZ334
Type of PCB contacting
THR connection
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
85 °C
BAA097
color of housing
black
BAC140
Combustibility class
V0
BAC487
material of insulation
Liquid crystal polymer
BAC818
Assembly
soldering
BAD831
Design of electrical connection
THR connection
BAG640
Assembly type
Surface mounting
AAF040
Mass
0.003 kg
BAB577
depth
23.909 mm
BAA020
height
14.48 mm
BAF016
width
10.285 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation