??
CAD model selection
Weidmueller 2733790000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2733790000
MANUTYPEDESC
Manufacturer Type Description
VPU AC I 0 N-PE 305/100 2PE
DESCSHORT
Short Description
Surge voltage arrester (power supply systems) Leakage-current-free, Surge protection, Type I + II, Low voltage network: TT nur für N-PE, I, II, III, IV, AC, 305 V
DESCLONG
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4050118813876
MANUNAME
Manufacturer Name
Weidmueller Group
AAI847
nominal voltage (at AC)
305 V
AAF040
Mass
0.107 kg
AAD931
customs tariff number (TARIC)
85363090
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation