??
CAD model selection
Weidmueller 2731230000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2731230000
MANUTYPEDESC
Manufacturer Type Description
WPD 201 4X25/4X16 BL
DESCSHORT
Short Description
Potential distributor terminal, 1000 V, 152 A, Number of poles: 1, Light Grey
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118810516
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
152 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
152 A
BAA351
color
gray
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
No
BAH005
rated voltage
1000 V
AAF040
Mass
0.132 kg
BAB577
depth
49.3 mm
BAA020
height
52 mm
BAF016
width
41.106 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation