??
CAD model selection
Weidmueller 2727410000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2727410000
MANUTYPEDESC
Manufacturer Type Description
RS VERT 8P 24VDC Z UL V1
DESCSHORT
Short Description
Interface module with terminal, connector, PUSH IN
DESCLONG
Long Description
Transfer module as an interface with terminals and connectors.
GTIN
4064675000433
MANUNAME
Manufacturer Name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Plug terminal connection
BAB431
mounting type
G track G32
BAH005
rated voltage
24 V
AAF040
Mass
0.201 kg
BAB577
depth
81.8 mm
BAA020
height
108.2 mm
BAF016
width
102.5 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation