??
CAD model selection
Weidmueller 2726010000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2726010000
MANUTYPEDESC
Manufacturer Type Description
IE-PCB-SP0-P-90V-THR
DESCSHORT
Short Description
PCB plug-in connector data, Clip-on flange, THT/THR solder connection, 1.80 mm, Number of poles: 2, 90°, 2.1 mm, Ni/Au, silver, Tape
DESCLONG
Long Description
Pluggable PCB connector for connecting data lines.
GTIN
4050118810769
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
optional
AAB754
Contact design
Pin
AAC108
Degree of protection (IP), mounted
IP20
AAC128
design of plug connection
Fixed plug connector
AAC194
Type of packaging
Tape reel, spool
AAC202
Material of the contact coat
Nickel/gold
AAP798
Application standards
CURUS; EAC
AAT080
Pole number
2
AAZ315
Rated voltage (II/2)
72 V
AAZ316
Rated voltage (III/2)
72 V
AAZ317
Rated voltage (III/3)
72 V
AAZ332
Pin length
2.100 mm
AAZ334
Type of PCB contacting
THR connection
AAZ351
Layout of solder pins
linear
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
85 °C
AAZ363
Coating plug contact area
2...4 µm Ni / ≥ 0.25 µm Au
AAZ364
Coating PCB contact area
2...4 µm Ni / ≥ 0.25 µm Au
BAA097
color of housing
Silver
BAC140
Combustibility class
V0
BAC487
material of insulation
Liquid crystal polymer
BAC818
Assembly
soldering
BAD831
Design of electrical connection
THR connection
BAG640
Assembly type
Surface mounting
AAF040
Mass
0.003 kg
BAB577
depth
8.35 mm
BAA020
height
14.2 mm
BAF016
width
5 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation