??
CAD model selection
Weidmueller 2725850050
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2725850050
MANUTYPEDESC
Manufacturer Type Description
IE-S1DS2VE0050T01T01-E
DESCSHORT
Short Description
Single Pair Ethernet Cable (assembled) SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, Number of poles: 2, 5 m
DESCLONG
Long Description
Ready-for-connection Single Pair Ethernet data lines with copper wires.
GTIN
4050118825336
MANUNAME
Manufacturer Name
Weidmueller Group
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
black
AAK321
cable construction
2x2
AAK335
type of anti-kink sleeve
without
AAK498
material connector of connector housing connection 1
Plastic
AAK499
material connector of connector housing connection 2
Plastic
AAL680
halogen free (according to EN 50267-2-2)
No
AAM076
suitable for cable guide chain
No
BAB378
Color of coat
black
BAB392
certificate/approval
CE; CULUS; EAC
BAD656
Without halogens
No
BAD993
shielded
Yes
BAD994
Without halogens as in EN 50267-2-3
No
BAG975
degree of protection
IP20
BAI969
Length
5 m
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation