??
CAD model selection
Weidmueller 2725440000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2725440000
MANUTYPEDESC
Manufacturer Type Description
WPD 106 1X70/2X25+3X16 BK
DESCSHORT
Short Description
Potential distributor terminal, Screw connection, black, 70 mm², 215 A, 1000 V, Number of connections: 6, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118796148
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
215 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
215 A
BAA351
color
black
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
Yes
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
No
BAG640
Assembly type
Mounting face
BAH005
rated voltage
1000 V
AAF040
Mass
0.200 kg
BAB577
depth
50.867 mm
BAA020
height
74.869 mm
BAF016
width
41.7 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation