??
CAD model selection
Weidmueller 2719210000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2719210000
MANUTYPEDESC
Manufacturer Type Description
SFM 4/12 3.3-4.0 MM WS
DESCSHORT
Short Description
Cable coding system, 2.5 - 4 mm, 5.7 mm, Printed characters: without, PC-ABS, TPU, white
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118888249
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
4 mm
AAG340
label space present
Yes
BAA351
color
white
BAB664
material
thermoplastic polyurethan-elastomers (TPU)
BAC140
Combustibility class
V2
BAC624
Max. diameter of conductors
4 mm
BAC708
Min. diameter of conductors
3.300 mm
BAC732
Min. cable diameter
2.500 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
4.800 mm
BAA020
height
12.2 mm
BAF016
width
5.9 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation