??
CAD model selection
Weidmueller 2710150000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2710150000
MANUTYPEDESC
Manufacturer Type Description
CS TTB
DESCSHORT
Short Description
End bracket, Wemid, dark beige, TS 35
DESCLONG
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4064675021148
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
beige
BAB664
material
Plastic
BAB838
Type of locking
screwable
BAC140
Combustibility class
V0
AAF040
Mass
0.059 kg
BAB577
depth
97.2 mm
BAA020
height
140.5 mm
BAF016
width
14.5 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation