??
CAD모델 선택
Weidmueller 2710090000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2710090000
MANUTYPEDESC
Manufacturer Type Description
WTTB 6
DESCSHORT
Short Description
Test-disconnect terminal, Screw connection, 6 mm², 500 V, 30 A, Integral test socket: No, TS 35, TS 32, dark beige
DESCLONG
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4064675021117
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
AAB789
max. connectable conductor cross-section multiple wire
10 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
30 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
30 A
BAA303
Power loss, static, current-independent [Pls]
1.310 W
BAA351
color
beige
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
10 mm²
BAC677
Max. line cross section, rigid
10 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD370
Integrated test connector present
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
500 V
AAF040
Mass
0.032 kg
BAB577
depth
69.371 mm
BAA020
height
100 mm
BAF016
width
8.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
미리보기 - 생성