??
CAD model selection
Weidmueller 2704330000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2704330000
MANUTYPEDESC
Manufacturer Type Description
A2T 2.5 EM1 D/0
DESCSHORT
Short Description
Component terminal block, PUSH IN, 2.5 mm², 500 V, 10 A, TS 35, dark beige
DESCLONG
Long Description
Terminal block with electronic components.
GTIN
4064675061601
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
10 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
2
BAA351
color
beige
BAC034
Connection type
Push-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
500 V
AAF040
Mass
0.013 kg
BAB577
depth
50.15 mm
BAA020
height
89.735 mm
BAF016
width
5.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation