??
CAD model selection
Weidmueller 2702710000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2702710000
MANUTYPEDESC
Manufacturer Type Description
IE-PS-M12X-90-P-TH
DESCSHORT
Short Description
Round plug (field customisable) pin, 90°, Crimp connection, M12, 0.14 mm², 0.34 mm², 4 - 9 mm, Number of poles: 4, Shield connection: Yes, screwed
DESCLONG
Long Description
Circular connectors for the individual assembly of conductors. Space-saving design.
GTIN
4050118765328
MANUNAME
Manufacturer Name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Male (plug)
AAB396
Design of housing surface
nickel-plated
AAB408
Design of housing
angled
AAB785
max. connectable conductor cross-section
0.340 mm²
AAB935
min. connectable conductor cross-section
0.140 mm²
AAC076
Coding (head 1)
X-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
2 A
AAS458
Conductor connection method
crimp connection
AAS467
Number of control contacts
4
AAS491
External cable diameter, min.
4 mm
AAS492
External cable diameter, max.
9 mm
AAT080
Pole number
4
BAA295
Degree of soiling
3
BAC461
material of housing
Copper
BAD993
shielded
Yes
BAH005
rated voltage
30 V
AAF040
Mass
0.021 kg
AAD931
customs tariff number (TARIC)
85366990
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation