??
CAD model selection
Weidmueller 2697460000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2697460000
MANUTYPEDESC
Manufacturer Type Description
SAKAP/SAKDKSI 4
DESCSHORT
Short Description
End plate (terminals) 73.5 mm x 1.5 mm, grey
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118861518
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
gray
BAC140
Combustibility class
V0
BAD581
Latchable present
Yes
BAE496
min. thickness
1.500 mm
AAF040
Mass
0.005 kg
BAA020
height
73.5 mm
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Preview - Generation