피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{weidmueller_qs/27/37/16/05/2697280000.prj},{NB=2697280000},{MANUID=2697280000},{AAB958=20.400},{AAB959=20.400},{AAB960=20.400},{AAP378=1},{AAP379=0},{AAP693=0},{BAA303=7.200},{AAF040=0.069},{BAB577=65},{BAA020=88.363},{BAF016=17.5},{AAD931=85364900},{AAO676=2697280000},{AAO663=4050118705294},{PREVIEW=../../../../_pool_/a2/af/26972800009999.png},{MANUTYPEDESC=TFIS 24-240VUC 1CO ON},{DESCSHORT=Timing relay, 24...240 V UC -15 % / +10 %, 1 CO contact (AgNi) , 8 A, Screw connection},{DESCLONG=Timing relay for processing control signals. Short pulses are extended in time and thus reliably detected by the downstream control modules.},{GTIN=4050118705294},{MANUNAME=Weidmueller Group},{AAB385=No},{AAB424=No},{AAB660=No},{AAB667=Yes}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
Weidmueller 2697280000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2697280000
MANUTYPEDESC
Manufacturer Type Description
TFIS 24-240VUC 1CO ON
DESCSHORT
Short Description
Timing relay, 24...240 V UC -15 % / +10 %, 1 CO contact (AgNi) , 8 A, Screw connection
DESCLONG
Long Description
Timing relay for processing control signals. Short pulses are extended in time and thus reliably detected by the downstream control modules.
GTIN
4050118705294
MANUNAME
Manufacturer Name
Weidmueller Group
AAB385
pluggable onto contactor
No
AAB424
Outputs, changeover delayed/non-delayed
No
AAB660
suitable for front mounting
No
AAB667
suitable for mounting onto standard rails
Yes
AAB958
min. rated control voltage Us with AC 50 Hz
20.400
V
AAB959
min. rated control voltage Us with AC 60 Hz
20.400
V
AAB960
min. rated control voltage Us with DC
20.400
V
AAP378
Number of changers of delayed relay outputs
1
AAP379
Number of changers of undelayed relay outputs.
0
AAP693
Number of shutters of the delayed relay outputs
0
BAA303
Power loss, static, current-independent [Pls]
7.200
W
BAC050
Type of actuation
AC/DC
BAD109
Semi-conductor output present
No
BAD198
suitable only for remote control
No
BAD432
Plug-in base present
No
BAD453
Remote control possible
No
BAD479
Response delay is present
Yes
BAD486
Time relay has wipe contact
No
BAD497
function blinking with impulse beginning, fixed time present
No
BAD498
function blinking with pause beginning, fixed time present
No
BAD520
Startup wiping present
No
BAD539
Impulse forming possible
No
BAD585
reset-delay possible
No
BAD604
Star/delta present
No
BAD607
clocking with pulse starting, variable
No
BAD608
clocking with pause starting, variable
No
BAD831
Design of electrical connection
Screw connection
AAF040
Mass
0.069
kg
BAB577
depth
65
mm
BAA020
height
88.363
mm
BAF016
width
17.5
mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
미리보기 - 생성
CAD
PDF