??
CAD model selection
Weidmueller 2697250000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2697250000
MANUTYPEDESC
Manufacturer Type Description
TFIS 12-240VUC 1CO M7C
DESCSHORT
Short Description
Timing relay, with separate control input, 12...240 V UC -10 % / +10 %, 1 CO contact (AgNi) , 8 A, Screw connection
DESCLONG
Long Description
Timing relay for processing control signals. Short pulses are extended in time and thus reliably detected by the downstream control modules.
GTIN
4050118705263
MANUNAME
Manufacturer Name
Weidmueller Group
AAB385
pluggable onto contactor
No
AAB424
Outputs, changeover delayed/non-delayed
No
AAB660
suitable for front mounting
No
AAB667
suitable for mounting onto standard rails
Yes
AAB958
min. rated control voltage Us with AC 50 Hz
10.800 V
AAB959
min. rated control voltage Us with AC 60 Hz
10.800 V
AAB960
min. rated control voltage Us with DC
10.800 V
AAP378
Number of changers of delayed relay outputs
1
AAP379
Number of changers of undelayed relay outputs.
0
AAP693
Number of shutters of the delayed relay outputs
0
BAA303
Power loss, static, current-independent [Pls]
7.200 W
BAC050
Type of actuation
AC/DC
BAD109
Semi-conductor output present
No
BAD198
suitable only for remote control
No
BAD432
Plug-in base present
No
BAD453
Remote control possible
No
BAD479
Response delay is present
Yes
BAD486
Time relay has wipe contact
Yes
BAD497
function blinking with impulse beginning, fixed time present
No
BAD498
function blinking with pause beginning, fixed time present
Yes
BAD520
Startup wiping present
Yes
BAD539
Impulse forming possible
Yes
BAD585
reset-delay possible
Yes
BAD604
Star/delta present
No
BAD607
clocking with pulse starting, variable
No
BAD608
clocking with pause starting, variable
No
BAD831
Design of electrical connection
Screw connection
AAF040
Mass
0.072 kg
BAB577
depth
65 mm
BAA020
height
88.363 mm
BAF016
width
17.5 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation