??
CAD model selection
Weidmueller 2694140000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2694140000
MANUTYPEDESC
Manufacturer Type Description
A2C 95/120 3FT
DESCSHORT
Short Description
Feed-through terminal block, PUSH IN, 95 mm², 1000 V, 232 A
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4064675266518
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
95 mm²
AAB789
max. connectable conductor cross-section multiple wire
120 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
25 mm²
AAB940
min. connectable conductor cross-section multiple wire
25 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
232 A
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
232 A
BAA303
Power loss, static, current-independent [Pls]
7.420 W
BAA351
color
beige
BAC034
Connection type
Push-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
120 mm²
BAC677
Max. line cross section, rigid
120 mm²
BAC739
Min. line cross section, flexible
25 mm²
BAC740
Min. line cross section, rigid
25 mm²
BAD774
Closing plate required
No
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
1000 V
AAF040
Mass
0.510 kg
BAB577
depth
89.65 mm
BAA020
height
100.969 mm
BAF016
width
78 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation