??
CAD model selection
Weidmueller 2683440000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2683440000
MANUTYPEDESC
Manufacturer Type Description
AAP11 1.5 LI WT
DESCSHORT
Short Description
Potential distributor terminal, 1.5, 17.5 A, Number of connections: 6, Number of poles: 1, dark beige, beige, Colour of operational elements: white
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4064675008316
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
1.500 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
17.500 A
AAP403
Number of contact points per level
6
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
17.500 A
BAA351
color
beige
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
1.500 mm²
BAC677
Max. line cross section, rigid
1.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD774
Closing plate required
Yes
AAF040
Mass
0.008 kg
BAB577
depth
46.8 mm
BAA020
height
85.129 mm
BAF016
width
3.5 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation