??
CAD model selection
Weidmueller 2682600000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2682600000
MANUTYPEDESC
Manufacturer Type Description
IE-CS-MBGW-2TX-1COM
DESCSHORT
Short Description
Ethernet converter (serial)
DESCLONG
Long Description
Ethernet converter with serial interface.
GTIN
4050118692112
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP30
AAF040
Mass
0.230 kg
BAB577
depth
88.301 mm
BAA020
height
119.05 mm
BAF016
width
26.1 mm
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation