??
CAD model selection
Weidmueller 2682370000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2682370000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-AL24M-16GT-8GESFP
DESCSHORT
Short Description
Network switch (managed) managed, Gigabit Ethernet, Number of ports: 16x RJ45, 8x 100/1000BaseSFP Slot, -40 °C...75 °C, IP30
DESCLONG
Long Description
Network switch for communication between stations in Ethernet networks.
GTIN
4050118692341
MANUNAME
Manufacturer Name
Weidmueller Group
AAW608
Functional expansion possible
No
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
1.741 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation