??
CAD model selection
Weidmueller 2682290000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2682290000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-AL08M-6TX-2GT
DESCSHORT
Short Description
Network switch (managed) managed, Fast/Gigabit Ethernet, Number of ports: 6x RJ45 10/100BaseT(X) 2x RJ45 10/100/1000BaseT(X) -40 °C...75 °C, IP30
DESCLONG
Long Description
Network switch for communication between stations in Ethernet networks.
GTIN
4050118692426
MANUNAME
Manufacturer Name
Weidmueller Group
AAW608
Functional expansion possible
No
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
1.070 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation