??
CAD model selection
Weidmueller 2681010000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2681010000
MANUTYPEDESC
Manufacturer Type Description
TRP 120VUC 2CO EMPTY
DESCSHORT
Short Description
Relay socket, IP20, 120 V UC ±10 %, Rectifier, 2 CO contact , 10 A, PUSH IN
DESCLONG
Long Description
Socket for accepting an industrial plug-in relay.
GTIN
4050118695410
MANUNAME
Manufacturer Name
Weidmueller Group
AAP798
Application standards
CE; CURUS; EAC
BAD831
Design of electrical connection
Plug-in connection
AAF040
Mass
0.044 kg
BAB577
depth
87.829 mm
BAA020
height
89.368 mm
BAF016
width
12.8 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation