??
CAD model selection
Weidmueller 2675680000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2675680000
MANUTYPEDESC
Manufacturer Type Description
APGTB 1.5 FT 2C/1 DL
DESCSHORT
Short Description
Pluggable terminal, pluggable, PUSH IN, dark beige, 1.5, 1.5 mm², 17.5 A, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
DESCLONG
Long Description
Terminal block that accepts plug-in connections.
GTIN
4050118732948
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.004 kg
BAB577
depth
33.400 mm
BAA020
height
54.229 mm
BAF016
width
3.500 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation