??
CAD model selection
Weidmueller 2675640000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2675640000
MANUTYPEDESC
Manufacturer Type Description
AIO21 1.5 SO DL OR
DESCSHORT
Short Description
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, Number of connections: 3, orange
DESCLONG
Long Description
Initiator/actuator terminal for connection or joining of wires, cores and cables with a durable secure contact.
GTIN
4050118733969
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
1.500 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
13.500 A
AAP530
Number of levels
2
AAS574
Rated current [In] for the power loss specification
13.500 A
BAA303
Power loss, static, current-independent [Pls]
0.560 W
BAA351
color
orange
BAC034
Connection type
Plug-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
1.500 mm²
BAC677
Max. line cross section, rigid
1.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
250 V
AAF040
Mass
0.006 kg
BAB577
depth
41.9 mm
BAA020
height
79.475 mm
BAF016
width
3.5 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation