??
CAD model selection
Weidmueller 2675570000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2675570000
MANUTYPEDESC
Manufacturer Type Description
AAP14 2.5 LI-LI DL
DESCSHORT
Short Description
Potential distributor terminal, PUSH IN, 500 V, TS 35, dark beige
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118733723
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
2.500 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
beige
BAC034
Connection type
Push-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
2.500 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
500 V
AAF040
Mass
0.013 kg
BAB577
depth
53.185 mm
BAA020
height
93.869 mm
BAF016
width
5.100 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation