??
CAD model selection
Weidmueller 2675410000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2675410000
MANUTYPEDESC
Manufacturer Type Description
AAP11 6/6X1.5 LO-LI DL BL/OR
DESCSHORT
Short Description
Potential distributor terminal, PUSH IN, 6, 500 V, 41 A, Number of connections: 1, Number of poles: 1, TS 35, blue, Colour of operational elements: orange
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118817591
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
AAB789
max. connectable conductor cross-section multiple wire
6 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
41 A
AAP403
Number of contact points per level
7
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
41 A
BAA303
Power loss, static, current-independent [Pls]
1.310 W
BAA351
color
blue
BAC034
Connection type
Push-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
6 mm²
BAC677
Max. line cross section, rigid
6 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
500 V
AAF040
Mass
0.022 kg
BAB577
depth
46.85 mm
BAA020
height
85.13 mm
BAF016
width
8.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation