??
CAD model selection
Weidmueller 2669130000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2669130000
MANUTYPEDESC
Manufacturer Type Description
AEB ITB 16 BB BL
DESCSHORT
Short Description
End bracket, Wemid, blue, Snap-on
DESCLONG
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4064675266365
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Plastic
BAB838
Type of locking
screwless
BAC140
Combustibility class
V0
AAF040
Mass
0.020 kg
BAB577
depth
52.826 mm
BAA020
height
91.143 mm
BAF016
width
12 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation