??
CAD model selection
Weidmueller 2668690000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2668690000
MANUTYPEDESC
Manufacturer Type Description
AITB 2.5 BB NDT BL
DESCSHORT
Short Description
Multi level installation terminal block, Busbar connection, PUSH IN, 2.5 mm², 250 V, 24 A, Number of connections: 2, Number of levels: 1, blue
DESCLONG
Long Description
Terminal for power distribution in building installation.
GTIN
4064675030355
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
24 A
AAP638
Number of potentials
1
AAS574
Rated current [In] for the power loss specification
24 A
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
blue
BAC034
Connection type
Plug-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD563
N function possible
No
BAD569
PE function possible
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
250 V
AAF040
Mass
0.009 kg
BAB577
depth
49.974 mm
BAA020
height
63.766 mm
BAF016
width
5.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation