??
CAD model selection
Weidmueller 2668450000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2668450000
MANUTYPEDESC
Manufacturer Type Description
VPU AC I 0 N-PE 305/50 LCF
DESCSHORT
Short Description
Surge voltage arrester (power supply systems) Surge protection, Type I + II, III, IV, AC, 230 V
DESCLONG
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4050118692082
MANUNAME
Manufacturer Name
Weidmueller Group
AAI847
nominal voltage (at AC)
230 V
AAF040
Mass
0.102 kg
AAD931
customs tariff number (TARIC)
85363090
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation