??
CAD model selection
Weidmueller 2668210000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2668210000
MANUTYPEDESC
Manufacturer Type Description
HDC MHP70 F 6
DESCSHORT
Short Description
Contact (industry plug-in connectors) Female, 6 mm², turned
DESCLONG
Long Description
Contact element for connecting a conductor to an industrial connector.
GTIN
4050118802894
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
female
AAB785
max. connectable conductor cross-section
6 mm²
AAB935
min. connectable conductor cross-section
6 mm²
AAC194
Type of packaging
Kontakt (Industriesteckverbinder)
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
70 A
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
AAF040
Mass
0.007 kg
AAD931
customs tariff number (TARIC)
74152900
URL
URL
Preview - Generation