??
CAD model selection
Weidmueller 2666980000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2666980000
MANUTYPEDESC
Manufacturer Type Description
HDC HE 16 N MQT 17~32
DESCSHORT
Short Description
Contact insert (industry plug-in connectors) Male, 500 V, 16 A, Number of poles: 16, SNAP IN, Size: 6
DESCLONG
Long Description
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
GTIN
4050118899047
MANUNAME
Manufacturer Name
Weidmueller Group
AAB499
Rated surge voltage
6 kV
AAB754
Contact design
male
AAB755
Contact insert without contact
No
AAB789
max. connectable conductor cross-section multiple wire
2.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1 mm²
AAC049
PE connection present
Yes
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
16 A
AAK496
Electro Material
AAT080
Pole number
16
BAA295
Degree of soiling
3
BAB392
certificate/approval
CURUS
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
2.500 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
1 mm²
BAC740
Min. line cross section, rigid
1 mm²
BAH005
rated voltage
500 V
AAF040
Mass
0.078 kg
BAB577
depth
36.9 mm
BAA020
height
84.5 mm
BAF016
width
34 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation