??
Wybór modelu CAD
Weidmueller 2660200282
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2660200282
MANUTYPEDESC
Manufacturer Type Description
PRO PM 75W 12V 6A
DESCSHORT
Description short
Zasilanie, 75 W
DESCLONG
Description long
Zasilacz do napięcia stałego.
GTIN
GTIN-Code
4050118782035
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB429
Output voltage adjustable
Yes
AAB832
max. rated supply voltage with AC 50 Hz
264 V
AAB833
max. rated supply voltage with AC 60 Hz
264 V
AAB966
min. rated supply voltage with AC 50 Hz
90 V
AAB967
min. rated supply voltage with AC 60 Hz
90 V
AAC127
stabilized
Yes
AAJ701
power consumption
89.300 V·A
AAS343
nominal value output current 1
6 A
BAC078
Supply voltage type
AC
BAC178
Installation width
97 mm
BAC180
Installation height
97 mm
BAC545
Power output
75 W
BAD291
Direct assembly/mounting possible
Yes
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
Yes
BAD485
Output voltage for SPC is regulated
Yes
BAD715
suitable for series installation
No
BAD722
suitable for safety functions
No
BAD831
Design of electrical connection
Screw connection
BAE190
designed as short-circuit-proof
Yes
BAG975
degree of protection
IP20
AAF040
Mass
0.240 kg
BAB577
depth
30 mm
BAA020
height
99 mm
BAF016
width
97 mm
AAD931
customs tariff number (TARIC)
85044095
URL
URL
Preview - Generation