??
CAD model selection
Weidmueller 2660200155
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2660200155
MANUTYPEDESC
Manufacturer Type Description
KEBx HS 383021 S4B0
DESCSHORT
Short Description
Ex metal housing, 300 x 380 x 210 mm, Brushed, Flange plate: No, M6 hex-head slotted screws SW10 + hinges
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
6944169814174
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
380 mm
BAB577
depth
210 mm
BAB664
material
stainless steel - 1.4404
BAF016
width
300 mm
BAF785
Surface
brushed
BAG975
degree of protection
IP66
AAF040
Mass
7.800 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation