??
CAD model selection
Weidmueller 2660200136
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2660200136
MANUTYPEDESC
Manufacturer Type Description
KEBx HS 304020 S4B1
DESCSHORT
Short Description
Ex metal housing, 400 x 300 x 200 mm, Brushed, Flange plate: Yes, Bottom, M6 hex-head slotted screws SW10 + hinges
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
6944169813986
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
stainless steel - 1.4404
BAF785
Surface
brushed
BAG975
degree of protection
IP66
AAF040
Mass
8.800 kg
BAB577
depth
217.1 mm
BAA020
height
310.25 mm
BAF016
width
423.5 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation