??
CAD model selection
Weidmueller 2660200035
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2660200035
MANUTYPEDESC
Manufacturer Type Description
KEBx QL 806030 S2B0
DESCSHORT
Short Description
Ex metal housing, 600 x 800 x 300 mm, Brushed, Flange plate: No, Quarter-turn fastener with double-bit insert
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
6944169813047
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
stainless steel - 1.4301
BAF785
Surface
brushed
BAG975
degree of protection
IP66
AAF040
Mass
26 kg
BAB577
depth
305.5 mm
BAA020
height
800 mm
BAF016
width
623.5 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation