??
CAD model selection
Weidmueller 2659950000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2659950000
MANUTYPEDESC
Manufacturer Type Description
VPU AC II 0 N-PE 305/65 Y
DESCSHORT
Short Description
Surge voltage arrester (power supply systems) Surge protection, Type II, Low voltage network: TT nur für N-PE, AC, 230 V
DESCLONG
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4050118679397
MANUNAME
Manufacturer Name
Weidmueller Group
AAI847
nominal voltage (at AC)
230 V
AAF040
Mass
0.070 kg
AAD931
customs tariff number (TARIC)
85363090
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation