??
CAD model selection
Weidmueller 2659720000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2659720000
MANUTYPEDESC
Manufacturer Type Description
FP ENC BS 113 2C
DESCSHORT
Short Description
Plastic housing, FieldPower®, 191 x 191 x 113 mm, Polycarbonate, glass fibre reinforced, untreated, black
DESCLONG
Long Description
Plastic housing for electrical, electromechanical and pneumatic devices as well as PCBs. Suitable for use in mechanically and chemically demanding environments. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4050118703238
MANUNAME
Manufacturer Name
Weidmueller Group
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAC054
Mounting plate adjustable in depth
No
AAC218
EMC design present
No
AAC265
back door present
No
AAM117
glazed door present
No
AAM354
tackable possible
No
AAT099
Color number according to RAL
9011
BAA351
color
black
BAB664
material
Polycarbonate (PC)
BAF634
Material
Material combinations
BAF785
Surface
untreated
BAG975
degree of protection
IP65
AAF040
Mass
0.424 kg
BAB577
depth
125 mm
BAA020
height
191 mm
BAF016
width
191 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation