??
CAD model selection
Weidmueller 2652470000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2652470000
MANUTYPEDESC
Manufacturer Type Description
CABTITE BP 28MM PA
DESCSHORT
Short Description
Slotted cable grommet (Cable entries system) 28 mm, 28 mm, -60 °C, 100 °C, Polyamide, red
DESCLONG
Long Description
Slotted cable grommet for inserting cables into a housing.
GTIN
4050118662573
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAK241
fire resistance (according to UL94)
V0
AAS485
Counter nut present
No
AAW301
minimum ambient temperature (during operation)
-60 °C
AAW302
maximum ambient temperature (during operation)
100 °C
BAB664
material
Polyamide (PA)
BAB707
overall height
30 mm
BAC255
Color
red
BAD656
Without halogens
Yes
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
39269097
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation