??
CAD model selection
Weidmueller 2637340000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2637340000
MANUTYPEDESC
Manufacturer Type Description
HDC MPN 3
DESCSHORT
Short Description
Module for industrial connectors (pneumatics) Male, Female, Inner hose diameter, min.: 1.6 mm, Inner hose diameter, max.: 4 mm, Number of poles: 3
DESCLONG
Long Description
Module for mounting in the module frame (without contacts) for transmitting compressed air
GTIN
4050118765823
MANUNAME
Manufacturer Name
Weidmueller Group
AAC821
Max. operating temperature
-40 °C ... 80 °C °C
AAT080
Pole number
3
AAZ506
number of module positions
1
BAC140
Combustibility class
V0
BAI539
Internal diameter of the hose
4 mm
AAF040
Mass
0.000 kg
BAB577
depth
32.600 mm
BAA020
height
34 mm
BAF016
width
14.500 mm
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Preview - Generation