??
CAD model selection
Weidmueller 2634950000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2634950000
MANUTYPEDESC
Manufacturer Type Description
ZQV 35N/2
DESCSHORT
Short Description
Cross-connector (terminal) Plugged, Number of poles: 2, Pitch in mm: 16.00, 125 A, orange
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4050118694208
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
16 mm
AAF726
rated current
125 A
AAP367
Number of bridged terminals
2
BAA351
color
orange
BAB888
Design
Cross connector
BAG640
Assembly type
plug-in
AAF040
Mass
0.017 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation