??
CAD model selection
Weidmueller 2632930000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2632930000
MANUTYPEDESC
Manufacturer Type Description
FP ENC BSBS 155 3M
DESCSHORT
Short Description
Plastic housing, FieldPower®, 284 x 196 x 155 mm, Polycarbonate, glass fibre reinforced, untreated, black
DESCLONG
Long Description
Plastic housing for electrical, electromechanical and pneumatic devices as well as PCBs. Suitable for use in mechanically and chemically demanding environments. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4050118664508
MANUNAME
Manufacturer Name
Weidmueller Group
AAB451
type of mounting
Screw mounting
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAC054
Mounting plate adjustable in depth
No
AAC218
EMC design present
No
AAC265
back door present
No
AAM117
glazed door present
No
AAM354
tackable possible
No
AAT099
Color number according to RAL
9011
BAA351
color
black
BAB664
material
Polycarbonate (PC)
BAF634
Material
Material combinations
BAF785
Surface
untreated
BAG975
degree of protection
IP65
AAF040
Mass
0.991 kg
BAB577
depth
155 mm
BAA020
height
281.5 mm
BAF016
width
193.5 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation