??
CAD model selection
Weidmueller 2632840000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2632840000
MANUTYPEDESC
Manufacturer Type Description
FP ENC AS 178 3C
DESCSHORT
Short Description
Metal housing, FieldPower®, 279 x 191 x 178 mm
DESCLONG
Long Description
Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4050118664515
MANUNAME
Manufacturer Name
Weidmueller Group
AAB770
ventilation door present
No
AAC218
EMC design present
No
AAC265
back door present
No
AAT099
Color number according to RAL
0
BAA020
height
191 mm
BAA351
color
aluminum
BAB577
depth
178 mm
BAB664
material
aluminum
BAF016
width
279 mm
BAF634
Material
aluminum
BAF728
Mounting plate present
No
BAF785
Surface
untreated
BAG975
degree of protection
IP65
AAF040
Mass
3.525 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation