??
CAD model selection
Weidmueller 2625010000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2625010000
MANUTYPEDESC
Manufacturer Type Description
UR20-FBC-CC
DESCSHORT
Short Description
Fieldbus coupler (I/O)
DESCLONG
Long Description
Fieldbus coupler is the Interface between system bus and a fieldbus protocol. It is used to supply the I/O modules with power.
GTIN
4050118630657
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP20
AAF040
Mass
0.320 kg
BAB577
depth
77.45 mm
BAA020
height
127.885 mm
BAF016
width
59 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation