??
CAD model selection
Weidmueller 2624980000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2624980000
MANUTYPEDESC
Manufacturer Type Description
TGD ELM-6
DESCSHORT
Short Description
Electronic load monitoring, Electronic fuse, 6 A, 24 V DC
DESCLONG
Long Description
Electronic load monitor for monitoring downstream electric circuits
GTIN
4050118689426
MANUNAME
Manufacturer Name
Weidmueller Group
AAB960
min. rated control voltage Us with DC
18 V
AAC058
Rated operating current
6 A
AAC063
Nominal measuring voltage
24 V
BAD915
Voltage type
DC
AAF040
Mass
0.044 kg
AAD931
customs tariff number (TARIC)
85363010
URL
URL
Preview - Generation