??
CAD Model seçimi
Weidmueller 2621450000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2621450000
MANUTYPEDESC
Manufacturer Type Description
SFX-VT 11/60 MM WS
DESCSHORT
Short Description
Cable coding system, 7 - 40 mm, 13 mm, Printed characters: without, Polyolefine, white
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118625592
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
40 mm
AAG340
label space present
Yes
BAA351
color
white
BAB664
material
Plastic
BAC140
Combustibility class
HB
BAC624
Max. diameter of conductors
500 mm
BAC708
Min. diameter of conductors
16 mm
BAC732
Min. cable diameter
7 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.001 kg
BAB577
depth
0.6 mm
BAA020
height
60 mm
BAF016
width
13 mm
AAD931
customs tariff number (TARIC)
39219010
URL
URL
Preview - Generation