??
CAD模型選擇
Weidmueller 2619820000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2619820000
MANUTYPEDESC
Manufacturer Type Description
WS 8/6 MM BP WS
DESCSHORT
Description short
端子标记号, 打印标志: 空白, 白色
DESCLONG
Description long
用于标记端子的标识牌。标识牌可以通过打印机或绘图器以及适合的软件打印标签。
GTIN
GTIN-Code
4050118626261
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC900
Grid dimensions
6 mm
BAA351
color
white
BAB664
material
thermoplastic polyurethan-elastomers (TPU)
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
2.862 mm
BAA020
height
7.8 mm
BAF016
width
6.100 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation