??
CAD model selection
Weidmueller 2618910000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2618910000
MANUTYPEDESC
Manufacturer Type Description
TRP 24VUC 1CO EMPTY
DESCSHORT
Short Description
Relay socket, IP20, 24 V UC ±10 %, 1 CO contact , 10 A, PUSH IN
DESCLONG
Long Description
Socket for accepting an industrial plug-in relay.
GTIN
4050118669923
MANUNAME
Manufacturer Name
Weidmueller Group
AAP798
Application standards
CE; CURUS; UKCA
BAD831
Design of electrical connection
Plug-in connection
AAF040
Mass
0.025 kg
BAB577
depth
87.829 mm
BAA020
height
89.368 mm
BAF016
width
6.4 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation