??
CAD model selection
Weidmueller 2618700000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2618700000
MANUTYPEDESC
Manufacturer Type Description
TOP 24VDC 24VDC3.5A
DESCSHORT
Short Description
Solid-state relay, 24 V DC ±20 %, Free-wheeling diode, Reverse polarity protection 3...33 V DC, 3.5 A, PUSH IN
DESCLONG
Long Description
Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.
GTIN
4050118670134
MANUNAME
Manufacturer Name
Weidmueller Group
AAB460
Rated operating current Ie
3.500 A
AAF691
max. output voltage
33 V
AAF692
min. output voltage
3 V
AAF703
max. input voltage
28.800 V
AAF704
min. primary voltage range
19.200 V
AAP798
Application standards
CE; CULUS; DETNORVER; EAC
BAA303
Power loss, static, current-independent [Pls]
1.300 W
BAD391
LED display present
Yes
AAF040
Mass
0.027 kg
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation